Installation, start-up and commissioning for dehumidification equipment

Optimal performance from the start
Correct installation is critical to optimizing equipment performance. If needed, our service technicians can be on site to support the contractors installing your equipment and confirm it is ready for start-up. When starting up your equipment, we will set the unit parameters to achieve the performance specified, and provide documentation that confirms your unit meets design criteria.
If full system commissioning is required after the completion of start-up, our service technicians are also available to support third-party commissioning.

Munters livscykluspleje
I løbet af Munters-udstyrets lange levetid gennemgår det fire livscyklusfaser. Uanset fase sikrer vores serviceprodukter og -løsninger optimal drift og ydeevne. Vores tilbud dækker alt fra installation og grundig forebyggende vedligeholdelse til opgraderinger og hjælp med at udarbejde de bedste erstatningsløsninger, når tiden er kommet til at forny jeres udstyr.