Tragbare Entfeuchter

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Höhepunkte

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Produkte dieser Serie

ModellB x T x H (mm)ProduktdatenblattBedienungsanleitung
MCS300400 x 400 x 605

TitelDownload-Link
MCS300-PS-SV-200912ProduktdatenblattSchwedischAnzeigen
MCS300-PS-EN-200912ProduktdatenblattEnglischAnzeigen
MCS300 Accessories-PS-DA-202011ProduktdatenblattDänischAnzeigen
Filterbox MCS300-PS-DA-202011ProduktdatenblattDänischAnzeigen
MCS300 C300-PS-DA-201201ProduktdatenblattDänischAnzeigen
MCS300-PS-DA-201006ProduktdatenblattDänischAnzeigen