Evaporative cooling/humidification
Evaporative cooling/humidification is nature's answer to efficient climate control. It is the same cooling principle that our body uses when moisture (sweat) evaporates and cools the skin. Requiring low energy input, evaporative cooling/humidification is ideally suited for applications where reducing high temperatures and saving energy consumption is a must.

Evaporative cooling/humidification media
Air is passed through a pad or media, the water evaporates with help of energy taken from the air, and the air is chilled with only a fan and a water pump. Old air is ventilated out and replaced with fresh cool air. The steeper angle in Munters evaporative cooling/humidification media directs more water to the air entering side of the pad, where it is needed the most.
Munters climate control
Munters offers a wide range of products for different evaporative cooling applications to suit a wide range of industries including data centers, livestock buildings, greenhouses and power plants.