Climate control reduces maintenance costs and improves working conditions

Protecting defense infrastructure is vital for the security of nations worldwide. Climate control is an essential element of safeguarding military operations. Across military bases worldwide, more than 25,000 Munters dehumidifiers are in use, many of which provide fast return on investment.

Alongside temperature, humidity or toxicity level control systems, Munters also helps create comfortable, energy-efficient indoor environments for military and civilian personnel. These climate-controlled living and workspaces comprise offices, sports and recreational areas, manufacturing halls, painting facilities, temporary bases in hot climates, and drying rooms for combat gear, clothing and parachutes.

Applications for military bases

Protect military infrastructure

Munters climate control solutions condition the spaces in buildings, hangars, above- or underground bunkers and other types of defense infrastructure.

Maintaining relative humidity at a low level is a must to prevent condensation. Heating the air to remove moisture from the air requires vast amounts of energy. Munters desiccant dehumidifiers remove water vapor and maintain relative humidity at appropriate levels without increasing the temperature. The result? Substantial energy savings at military bases and other installations.

Moreover, climate-controlled spaces protect valuable equipment inside the infrastructures, ensuring a comfortable living and working environment on the military base. Munters vast experience guarantees effective and efficient long-term solutions, with comprehensive service support.

Contact Munters to inquire about our wide range of climate control solutions for military bases.

Advantages:

  • Prevents condensation, mold and corrosion
  • Protects electrical systems
  • Cost-efficient (no need to increase the temperature)
  • Lower maintenance costs
  • A more comfortable living and work environment

Improve working conditions

Munters also supplies a wide range of energy-efficient solutions to create comfortable indoor climates for military personnel. These solutions comprise systems for building comfort, heat recovery and ventilation, direct evaporative cooling and indirect evaporative cooling. All Munters technologies share one thing in common: keeping operating costs as low as possible. Applications include office spaces, sports and recreational areas, dormitories, swimming pools, briefing rooms and auditoriums.

Military deployments in hot climates can use Munters direct evaporative coolers as a low-cost cooling solution or durable, high-efficiency Munters evaporative media for other makes of air handling equipment.

Use Munters Zeol VOC abatement products to clean solvent-laden air and provide a more sustainable work environment.

Contact Munters to inquire about our wide range of climate control solutions for military bases.

Advantages:

  • More comfortable work environment
  • Healthier indoor climate
  • Boosts productivity

Dry workwear faster

Make your military drying rooms more energy-efficient using dry room dehumidification solutions from Munters. Unlike commercial drying equipment, Munters dehumidifiers do not require heating since dehumidifiers operate at high capacities at unheated premises.

The Danish military was among the first to use Munters dehumidification systems to dry gear, uniforms and workwear. The largest drying room makes wet and dry suits and rescue apparel ready to wear in the shortest possible time at the lowest possible cost. Munters dehumidifiers in some 60 drying rooms keep Danish commandos, divers, air force flyers and firefighters at the ready.

Contact Munters to inquire about our wide range of climate control solutions for military bases.

Advantages:

  • Fast, efficient drying
  • Up to 75% in energy savings – no need for heating
  • Longer lasting garments due to no tumble-drying
  • Lower energy consumption per kilo of water removed
  • Protection against moisture damage to infrastructure
  • Easy to install and use

Improve painting operations

Munters dehumidification and ventilation systems ensure optimal conditions when applying paint to aircraft and other military equipment. Clean solvent-laden air, providing a healthier and more sustainable work environment with Munters Zeol VOC abatement products.

Contact Munters to inquire about our wide range of climate control solutions to protect military vehicles and systems.

Advantages:

  • Increased quality
  • Faster drying times
  • Reduced emissions
  • More comfortable work environment

Products - Military bases

ComDry NX

Portable dehumidifiers

EC Cool

Direct evaporative coolers and humidifiers

Integrated Zeol System (IZS)

Air pollution control and VOC abatement solutions

M series

Portable dehumidifiers

What you get with Munters