Lorem ipsum EN
Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Duis aute irure dolor in reprehenderit in voluptate velit esse cillum dolore eu fugiat nulla pariatur. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.
test tab container block
Home of Carlsberg preserving history with dehumidification
The Home of Carlsberg is not just a museum; it’s a vibrant experience that showcases Denmark’s brewing heritage. During the restoration and expansion of the visitor center, Carlsberg converted several buildings, transforming them from production facilities into a dynamic exhibition and cultural attraction.
As part of the upgrade, the cellars were opened to visitors. Since the cellars are below the courtyard, they were heavily affected by humidity and mold. The existing climate control systems were insufficient, prompting an upgrade to a state-of-the-art Munters DSS Pro system to enhance their climate control.
Combined humidification and dehumidification with AirC wireless
Munters Flexline humidifier and Munters ComDry dehumidifier, controlled by the Munters Air C wireless [inset link later], provide precise humidity control for a museum archive store of a famous museum in the United Kingdom. This solution ensures long-term humidity preservation by maintaining relative humidity levels within a range of 45–60% RH, in accordance with BSI standard 4971:2017 for the conservation and care of archive and library collections. The Munters Air C Wireless system offers smart climate control with remote monitoring for more efficient and reliable management.