Boost performance with mass transfer
Munters mass transfer equipment can help you improve the performance of your distillation, absorption, liquid extraction, stripping or heat transfer processes. Our customized solutions help solve your most critical separation challenges using the least possible amount of energy.
A proven record of success and satisfied, loyal customers are a testament to the quality and design of Munters mass transfer equipment. Used for fractionation, absorption and extraction in process industries such as oil and gas, petrochemical, refining, chemical, fertilizer and pharmaceutical, it optimizes pressure drop vs capacity with solutions for your process industry separation challenges. Munters has the capability to design, engineer, manufacture and supply mass transfer products in-house, including the mentioned below.
Resources
Explore our offer connected to Mass transfer
Our mass transfer solutions includes
Mist eliminators
To remove liquid droplet entrainment from a gas or vapor stream, Munters provides complete solutions to help achieve the required separation efficiency using WIN-Mesh® Type and WIN-Vane® Type mist eliminator models.
All packings and internals come in various materials, including stainless steel, duplex, super duplex, Monel, Hastelloy, alloy 625/825, aluminum, zirconium, titanium, copper, and polymers.
Over the years, Munters has supplied mist eliminators to more than 5,000 installations. These include column diameters up to 40 ft (approx.12000 mm, with structured packing, associated internals and all tray types up to four-pass, including valve, sieve, bubble cap and dual flow trays.

Discover Clean technologies
Clean technologies by Munters include mist elimination technology, mass transfer solutions and VOC abatement technologies. Enhance process productivity, lower emissions and reduce your carbon footprint with clean technologies. Together, we aim to deliver clean air to the world.
Products - Mass transfer

Mass transfer services and support
Ensure top performance within distillation, absorption and liquid extraction to stripping as well as heat transfer by taking advantage of Munters world-class engineering capabilities. We are offering services such as installation, support, process design, hydraulic rating, validation, mechanical design, and research and development.