Robust, energy-efficient cooling solutions for drive and motor manufacturers
Drive and motor manufacturers face a dilemma when attempting to cool large motors or drives. As their equipment size increases, so does the heat output and at a much faster rate than the physical size of the equipment. Munters has an efficient solution.
Removing the heat from large motors or drives poses challenges, especially when isolating the equipment location from the ambient air is required or when no water is available for cooling. Munters coolers provide a robust, energy-efficient solution to manage heat loads using air-to-air heat exchangers that allow for a totally sealed system.
Advantages
- Robust, totally sealed systems with no need for water
- Energy efficient
- Extends equipment life
- Custom designs available
- 40 years of experience

Efficient cooling designed for drive and motor manufacturers
Munters has over 40 years of experience developing coolers for drive and motor manufacturers. Our cooling systems use air-to-air heat exchangers, which transfer the heat from the equipment interior to the surrounding environment. They do so while maintaining a hermetically sealed system and extending the life of the equipment. There is no need for water, making the systems more robust, and remote installations possible.
Munters also offers customized equipment coolers engineered to provide the required temperature and adapted to your requirements. More than 100 years of industry experience come to bear on the recommendations we provide to bring you the right solution. And we make the process painless with quick response times and complete quotations.