Green EC pH
Munters Green EC pH Transmitter transmits EC and pH sensor data to controllers, providing growers with data required for effective irrigation programs.
Highlights
- Fast EC/pH set-point reaching
- Minimizes dosage levels to accurately fit plant requirements
- Panel Mount option
- pH Range: 0 - 14
- pH Output: 4 - 20 mA
- EC Range: 0 - 10 mS
- EC Output: 4 - 20 mA
Products in this series
Model | Product sheet | User manual | ||
---|---|---|---|---|
Green EC pH | 210 x 100 x 160 | 0 to 50 | View |