Would you prefer to visit the website in this country and language?

Rotem Trio

The Munters Rotem Trio manages all aspects of farm climate, ensuring best-in-class air quality and animal welfare while future-proofing farm management with IoT technologies.

Highlights

  • Ensures superior growth and animal/bird welfare
  • Provides advanced remote management and security 
  • IOT-ready, cloud-based precision farming services
  • Easy-to-use real-time TrioAir App 
  • Connects to standard LAN infrastructure

Products in this series

ModelProduct sheetUser manual
Rotem Trio Swine323 x 141 x 40711-10 to +50 100 - 240 VAC
Rotem Trio Poultry323 x 141 x 4074,30 to 50100 - 240 VAC

TitleTypeLanguageDownload link
TRIO Swine Installation Manual EN R3.1 V8.3.13 116874.pdfAdditionalManualEnglishView
TRIO Swine Installation Manual ES R1.2 V5.0.18 116889.pdfInstallationManualSpanishView
TRIO Swine Installation Manual PT R1.2 V5.0.18 116887.pdfInstallationManualPortugueseView
TRIO Swine Installation Manual IT R1.2 V5.01.18 116885.pdfInstallationManualItalianView
TRIO Swine Installation Manual RU R1.1 V5.0.18 116879.pdfInstallationManualRussianView
TRIO Swine Installation Manual DK Rev 1.2 V5.0.18 116883.pdfInstallationManualDanishView
TRIO Swine Installation Manual SW R1.2 V5.0.18 116891.pdfInstallationManualSwedishView
TRIO Swine Installation Manual CN R2.0 V7.2.5 116877 B.pdfInstallationManualChinese (Simplified)View
TRIO Poultry Installation Manual ES R1.2 V5.0.18 116895.pdfInstallationManualSpanishView
TRIO Poultry Installation Manual PT R1.2 V5.0.18 116898.pdfInstallationManualPortugueseView
TRIO Poultry Installation Manual IT R1.2 V5.0.18 116896.pdfInstallationManualItalianView
TRIO Poultry Installation Manual CN R2.0 V7.2.5 116893.pdfInstallationManualChinese (Simplified)View
TRIO Poultry Installation Manual SW R1.2 V5.0.18 116897.pdfInstallationManualSwedishView
TRIO Poultry Installation Manual EN R3.2 V8.3.13 116894.pdfInstallationManualEnglishView