Rental equipment overview TRANSLATION TEST
Highly versatile professional dehumidification. When you need it, for as long as you need it.
Munters Rentals Solutions is the perfect answer to a wide spectrum of needs - at any budget. With Munters, you’ll always get top quality equipment, dimensioned by experts, on a flexible short term basis, or for as long as you need it.
Here are the products available for rent in your selected country.
| Product series | Product models |
| MG Series portable dehumidifiers | 50 |
| ComDry portable dehumidifiers | 160L, 170L, 190Y, 210X |
| MK Series portable dehumidifiers | 30D Green, 45D, 60D, 90D Green |
| M Series portable dehumidifiers | 120 |
| MCS Series portable dehumidifiers | 300, 300L |
| ML Series standalone dehumidifiers | 180, 270, 420, 690, 1100, 1350CR, 23 |
| MLT Series standalone dehumidifiers | 350, 800, 1400 |
| MS Series | 4500 |
Munters Rental Solutions can help you
Are you in need of air treatment solutions and equipment to respond to urgent needs, peak production demands and adverse ambient conditions on a short-term basis?
We look forward to your inquiry!
Telefon: +49 40 879690-202
E-Mail: rental.mgd@munters.com
