Energy recovery

Recover energy with high-temperature air-to-air heat exchanger solutions
Is energy from your industrial processes going to waste? Efficient and durable, Munters high-temperature heat recovery systems withstand the effects of high temperatures and rugged operating environments. They help cut carbon emissions and quickly pay for themselves.
As an industry leader, Munters is still pioneering industrial heat exchangers and heat recovery system. Continuous development and testing, extensive application knowledge and more than 100,000 successful installations ensure that we can support your application.
Munters solutions:
- Low energy costs
- Reduced carbon footprint
- Lower emissions
- Withstands harsh conditions
- Custom designs available

Highly efficient, robust air-to-air heat recovery solutions
Highly efficient, robust air-to-air heat recovery solutions from Munters are widely used across the food, pharmaceutical, chemical, automotive and other industries. Three heat exchanger types are available:
- Folded sheet: Z-Duct® series (up to o 400°F/204°C)
- Welded plate: Thermo-Z® (up to 1400°F/760°C)
- Welded tubular: Thermo-T® (up to 2000°F/1093°C)
Custom designs may include multiple airflow configurations, variable plate spacing and other options to achieve the desired heat transfer efficiency and pressure differential while maintaining a specific size. Munters industrial heat recovery systems recover 60-80% of process waste heat, delivering fast return on investment. These energy recovery heat exchangers also help shrink your carbon footprint by reducing fuel consumption. In other words, they benefit your bottom line and your environmental credentials.