Random packing
Pall Ring
Enhance vapor-liquid distribution with low pressure drop using the Munters Pall Ring. Its open design and resistance to fouling ensure uniform distribution, improving efficiency in chemical separation within mass transfer columns. This enhances both tower capacity and overall performance.
Highlights
- Optimize process performance
- Enhance packed tower yields
- Cost-effective, predictable throughput
- Uniform vapor-liquid distribution
Products in this series
Model | Surface area (m2/m3) | Voidage (%) |
---|---|---|
Pall Ring 10 mm (3/8") | 482 | 92.8 |
Pall Ring 16 mm (5/8") | 344 | 93.1 |
Pall Ring 25 mm (1") | 206 | 94.8 |
Pall Ring 38 mm (1.5") | 130 | 96 |
Pall Ring 50 mm (2") | 102 | 95.9 |
- Available in different materials (stainless steel, galvanized steel, or plastic)