IS
IS air inlets are designed as ceiling or roof inlets for livestock houses. The patented star diffuser ensures that the incoming air stream is accurately controlled and radially distributed to create a uniform climate inside the house.
Highlights
- Patented star diffuser system ensures the correct quantity and direction of incoming air
- Air circulator to be placed under the diffuser available as an accessory
- Manufactured in durable white or black smooth and anti-soiling polyethylene
- Reduced shipping volumes and easy installation
- Different models for adaptation to most buildings. Multiflex roof flashing for fitting to any slope between 12 and 25 degrees
- Two available diameters, 600 mm and 800 mm, and an option for use without the top section to draw air from the loft space
- Integral wire mesh preventing wild animals' entry
Products in this series
Model |
---|
IS600 |
IS800 |