Would you prefer to visit the website in this country and language?

GreenField

Munters GreenField controllers optimize crop yields and quality across greenhouses and open fields by automating irrigation and fertigation systems.

Highlights

  • Cost-effective automation
  • User-friendly interface simplifies configuring and programming
  • Real-time alarms keep farmers informed about potential issues
  • GreenField App guarantees 24/7 access to operations

Products in this series

ModelProduct sheetUser manual
GreenField320 x 180 x 47060 to 50115 - 230 VAC
GreenField ECO265 x 180 x 3254,50 to 50115 - 230 VAC
GreenField App & CommBox182 x 146 x 2010 to 5024 VDCView
GreenField DC Controller320 x 180 x 4704,5-10 to +5012 VDC
Green RTU System274 x 121 x 29620 to 5012 VDCView

TitleTypeLanguageDownload link
Green Field Installation Rev 1.9 116783.pdfAssemblyInstructionEnglishView
Green Field Installation IT R1.3 116842.pdfAssemblyInstructionItalianView
Green Field ECO Installation Rev 1.7 116785.pdfAssemblyInstructionEnglishView
Green Field ECO Installation R1.3 IT 116844.pdfAssemblyInstructionItalianView
RTU RX Module IM R1.4 116812.pdfAssemblyInstructionEnglishView
Radio Repeater Module IM Rev 1.4 116810.pdfAssemblyInstructionEnglishView
Serial Transmitter Module IM R1.3 116809.pdfAssemblyInstructionEnglishView
RTU PtP Module Installation Manual Rev 1.1 116863.pdfAssemblyInstructionEnglishView
Green Field DC User Manual Rev 1.1 116816.pdfInstallationManualEnglishView
Green Field DC Install Manual Rev 1.1 116817.pdfInstallationManualEnglishView
Single Cable RTU R1.2 116872.pdfInstallationManualEnglishView
Green RTU Configuration Manual R1.6 116815.pdfUserManualEnglishView