Apps and controllers
Rotem Platinum
The Munters Rotem Platinum system is among the most advanced climate control units in the poultry industry, providing farmers with extensive management capabilities.
Highlights
- Easy-to-use standard screen or touchscreen
- Remote access and real time alarms
- Multi-language support
- Supports an unlimited number of devices and scales
- Heavy duty enclosure or panel mount options
- Supports Munters Drive and EC motor technology
Products in this series
| Model | W x D x H (mm) | Weight (kg) | Operating temperature range (°C) | User manual |
|---|---|---|---|---|
| Rotem ONE | 484 x 247 x 655 | 11 | 0 to 50 | |
| Rotem Pro | 484 x 247 x 655 | 11 | 0 to 50 |
| Title | Download link | ||
|---|---|---|---|
| Rotem Pro Install EN R2.3 116472 MUR.pdf | Installation manual | English | View |
| PP Rotem1 Pro Install PT R1.9 116689 PT.pdf | Installation manual | Portuguese | View |
| PP Rotem1 Pro Install KO R1.5 116802 B.pdf | Installation manual | Korean | View |
| Rotem Pro Install PT R1.9 116689 PT.pdf | Installation manual | Portuguese | View |
| Platinum Touch Rotem One User Standard EN R1.9 V724 117550.pdf | User manual | English | View |
| Platinum Pro Rotem Pro User STND R1.8 V624 117684 B.pdf | User manual | English | View |