Sensors
Water Meter
Water meters using the multi-jet principle are the best cost/performance, long life, flow measurement instruments.
Highlights
- The only moving part, the impeller, is in contact with the water for minimum wear and highest reliability
- Magnetically driven sealed registers
- Stainless steel/glass encapsulated option is unconditionally guaranteed against fogging
- Available in various sizes (from 0.75" to 2")
Products in this series
| Model | Weight (kg) | Operating temperature range (°C) | User manual |
|---|---|---|---|
| RWM | 1 | 0 to 50 | View |