Random packing
Super Saddles
Improve gas-liquid distribution, lower pressure drop and operating expenses, and boost separation efficiency using Munters Super Saddle. With a larger surface area compared to conventional saddles, this random tower packing significantly enhances mass transfer performance.
Highlights
- Increase separation efficiency
- Realize energy savings
- Reduce pressure drop
- Lower operating costs
- Available in custom sizes from 6 mm to 75 mm
Products in this series
Model | Surface area (m2/m3) | Voidage (%) |
---|---|---|
Plastic Super Saddles # 1 | 199 | 90 |
Plastic super saddles # 2 | 105 | 93,3 |
Plastic Super Saddles # 3 | 89 | 94 |
Ceramic Saddles 1" | 255 | 73 |
Ceramic Saddles 1.5" | 176 | 74 |
Ceramic Saddles 2" | 120 | 75 |