Would you prefer to visit the website in this country and language?

Tall-Pak

Munters Tall-Pak® random packing achieves mass transfer efficiency comparable to standard pall rings with a lower pressure drop. Its 1:1 aspect ratio, larger interfacial surface area for gas-liquid distribution, and additional ribs make it one of the most efficient ring-type random packings.

Highlights

  • Lower pressure drop but same efficiency as pall rings
  • Increased interfacial area for gas-liquid contact
  • Higher mechanical strength
  • Thinner, taller beds than pall rings
  • Lower procurement costs than pall rings

    Products in this series

    Model
    Tall-Pak # 1 (30 mm)17196,5
    Tall-Pak # 1.5 (45 mm)11897
    Tall-Pak # 2 (60 mm)8497,8
    Tall-Pak # 3 (90 mm)5798