Munters AHU fan upgrades
Key benefits
- Achieve the same air flow using 30-60% less energy
- A much wider efficiency curve enables significant energy savings through fan speed reduction
- Lower maintenance costs without any belts to change and bearings to grease
- Reduced carbon emissions to help meet your targets
Heathrow Airport saves 15GWh a year
Heathrow Airport, Europe's busiest with 80 million passengers in 2018, targets a carbon-neutral infrastructure by 2050. Energy-saving efforts include a Munters fan upgrade saving 15 GWh annually (equal to 3,400 households' energy use). Munters specialists have led HVAC improvements since 2016.

Fan upgrades save energy and reduce CO2 emissions Liège Airport
Recently, Liège Airport modernized its passenger terminal climate control units with the help of Munters. Two extraction units were upgraded, and one fan unit replaced, which significantly reduced electricity consumption and CO2 emissions by 20 tonnes, with ROI in 31 months.
Birmingham Airport saves 58% energy
Birmingham Airport, UK's 7th largest, handles 13 million passengers yearly to 150 destinations. When an air handling unit failed in the terminal check-in area, Munters, global leaders in energy efficient air treatment, provided a solution by replacing old belt drive fans with a new FanGrid featuring five high-efficiency EC centrifugal plug fans.
We have done some great work with Munters recently on plug fan upgrades, saving around 1,300,000 kWh of energy a year and there is still more saving to be achieved. Their expertise is second none and they provided exemplary service.
Michael Nagle, Utilities Manager
London Luton Airport