Thermostat
The RDT-5 is a five stage digital thermostat that works in conjunction with controllers or as a stand-alone unit (using its own temperature to activate backup systems).
Highlights
- Automatic correlation to current growth day and target set point
- Five independent thermostats
- Each stage can be set to backup cooling or heating operations
- Ten-point and ten-day temperature curve
- Can be programmed via Platinum controllers or directly from the RDT-5 UI
- Unit operates independently from the controller, ensuring operations when backup systems are required
- No software needed to run the unit, only for configuration
Products in this series
Model | User manual |
---|---|
RDT-5 |
Title | Type | Language | Download link |
---|---|---|---|
RDT-5 Triple Phase EN R1.4 116343 MUR.pdf | UserManual | English | View |