Air pollution control and VOC abatement solutions
Zeolite Basic Unit (BU)
The Munters Zeolite Basic Unit consists of a rotor cassette with seals, motor and casing to house the Munters Zeolite Rotor. Position the hydrophobic zeolite rotor into the basic unit for highly effective VOC abatement system that removes harmful vapors and solvents from the air while saving energy.
Highlights
- Reliable VOC emissions reduction
- Minimal energy costs
- Corrosion-resistant
- Lightweight, robust assembly
- Customizable
- 100% fireproof
- No solvent buildup
Products in this series
Model |
---|
BU 1500 |
BU 2190 |
BU 2446 |
BU 2946 |
BU 3546 |
BU 4200 |
BU 4800 |