Would you prefer to visit the website in this country and language?

MFS

Munters MFS series is a high-performance range of circulation fans specifically for dairy barns. Based on over 30 years of experience, these fans offer exceptional durability, reliability, and cooling efficiency.

Highlights

  • Large cooling footprint to keep animals comfortable
  • Motor positioned in air stream for maximum cooling
  • Low noise operation
  • Horizontal support bar for overhead mounting
  • Mounting kits for easy installation
  • Available in 36” and 52”

Products in this series

ModelProduct sheet
MFS36915AcView
MFS521335AcView