Random packing
Medal-Pak
Enhance tower performance with Munters Medal-Pak® random packing, seamlessly blending the benefits of saddle-shaped and ring-type packings. It delivers superior efficiency and a reduced pressure drop compared to similar alternatives, while effectively managing identical vapor and liquid loads.
Highlights
- Effective for use in high-pressure and vacuum towers
- Large, effective interfacial area
- High mechanical strength
- Sturdy construction prevents ends from spreading out
- Low cost
Products in this series
Model | Surface area (m2/m3) | Voidage (%) |
---|---|---|
Medal-Pak # 15 | 291 | 95,6 |
Medal-Pak # 25 | 225 | 96,6 |
Medal-Pak® # 40 | 150 | 97,7 |
Medal-Pak # 50 | 100 | 98 |
Medal-Pak # 60 | 74 | 98 |
Medal-Pak # 70 | 60 | 98,5 |