GREENGUARD Gold certification
Munters gold-certified solutions
Did you know that people spend over 90% of their time indoors? It might surprise you to learn that the primary source of indoor air pollution stems from chemical emissions released by building materials and furnishings. That's why Munters is proud to offer CELdek® and GLASdek® evaporative cooling and humidification pads, both of which have earned GREENGUARD Gold Certification from the independent UL organization.

What is GREENGUARD certification?
UL GREENGUARD certification assists manufacturers in producing and promoting products with minimal chemical emissions, thus contributing to healthier indoor air quality. More than 450 federal purchasers, retailers, green building rating tools and building codes around the world recognize, refer to and prefer UL GREENGUARD certified products.
Obtaining UL GREENGUARD certification for low chemical emission products not only showcases compliance with crucial chemical emission standards but also reflects a commitment to fostering healthier indoor environments.

What is GREENGUARD Gold certification?
The UL GREENGUARD Gold certification standard sets health-based criteria for additional chemicals and requires lower total VOC emissions levels to ensure products are suitable for places like schools and healthcare facilities. All certified products undergo manufacturing process review and routine testing to minimize impact on indoor environments.

The benefits of a healthy indoor air environment
Healthy indoor air brings numerous benefits, including reducing the risk of asthma, allergies, headaches, respiratory issues, and irritation of the eyes, nose, and throat. It also lowers the likelihood of reproductive and developmental defects, neurological diseases, and certain cancers. Prioritizing clean indoor air isn't just about staying healthy—it's about improving our quality of life and ensuring a safer, more comfortable environment for all.

What does GREENGUARD Gold certification mean for Munters products?
Munters GLASdek® and CELdek® evaporative cooling and humidification pads have undergone rigorous testing for emissions from over 360 individual chemicals, ensuring that their emissions are non-harmful. These tests adhere to one of the world's most stringent product emissions standards and are conducted by an independent party. To maintain certification, annual testing of the products is mandatory.