Would you prefer to visit the website in this country and language?

EMS

The Munters EMS air circulators meet the demands of ventilation applications in poultry (broiler, layer) and dairy farms. These powerful and efficient fans provide exceptional airflow, reduced energy consumption, and a comfortable environment for animals and operators.

Highlights

  • Superior durability with Munters Protect coating
  • Easy installation and maintenance
  • High airflow capacity
  • Reduced energy consumption
  • Available in different sizes: 30”, 36” and 50”
  • EMS50 features high-efficiency motor, in accordance with EU regulations

Products in this series

ModelProduct sheetUser manual
EMS501270Ac, EcView

TitleTypeLanguageDownload link
AGH_Assembling_EMS50.pdfAssemblyInstructionEnglishView
E-line-BR-EN-202504brochureEnglishView