Dehumidification systems

DesiCool

Let the Munters DesiCool climate control system cost-effectively cool and heat your facilities without using refrigerants or chillers. The DesiCool uses sorption cooling technology to condition ambient air, reducing or raising supply air temperature depending on the climate or season.

Highlights

  • Creates a comfortable indoor climate
  • Sustainable, refrigerant-free air conditioning
  • Reduces energy costs by up to 70% in the summer
  • Recovers up to 90% of the heat in the winter
  • Easy to install, operate and maintain
  • Reduces maintenance costs
  • Increases equipment lifespan

Products in this series

ModelRated airflow range (m³/h)User manual
DesiCool DCI5.000 - 50.000View

TitleDownload link
DesiCool-BR-DE-201811BrochureGermanView