Clothes drying

Conditions and challenges
Fast clothes-drying with traditional methods is an expensive process which usually involved heating and ventilation, tumble-drying or cooling dehumidifiers. In order to dry clothes, a difference in steam pressure must be created between the drying air and the clothes; the bigger the difference in steam pressure – the shorter the drying time. In sorption dehumidification, this difference is created by supplying dry air with a very low steam pressure and low water content.
What we can do for you
By dehumidifying the drying room, heating can be completely avoided since Munters sorption-dehumidifying also works at high capacity in unheated premises too.
Our solution – your benefit
- Fast and efficient drying
- No need for heating = significant energy savings
- No wear on the clothes during drying (wear during tumble-drying)
- Low energy consumption per kg. of water removed
- Protection for buildings against damage from damp
- Simple installation and use