Exhaust air cleaners
Lavamatic
Reduce emissions of dust and ammonia from the exhaust air of poultry and pig stables with the Munters Lavamatic drum washer. For pig stables odor reduction with an additional bio stage is possible. This complete, prefabricated module is available in 2 sizes 50.000 and 100.000 m3/h and helps livestock farmers to comply with environmental regulations.
Highlights
- Minimizes ammonia emissions by more than 80%
- Removes up to 90% of all dust in exhaust air
- Reduces odors to <300 GE/m3
- Low energy consumption and high operational safety
- Low maintenance, easy to clean
- Unique rotating washing drum
Products in this series
Model | Product sheet |
---|---|
Lavamatic | View |