Extraction
ED HE
Energy-efficient, robust and reliable, Munters exhaust box fans deliver excellent performance in any livestock farming or greenhouse application.
Highlights
- High airflow capacity
- Energy-efficient solution
- Low maintenance
- Superior durability with Munters Protect coating
- Suitable for minimum ventilation and transition ventilation
Products in this series
Model | Propeller diameter (mm) | Motor type | Max static pressure (Pa) | Product sheet | User manual |
---|---|---|---|---|---|
ED24HE | 610 | Ac | 50 | ||
ED30HE | 770 | Ac | 50 | ||
ED36HE | 915 | Ac, Ec | 50 |