Heat exchangers
Z-Duct
The Munters Z-Duct plate-type heat exchanger delivers reliable, economical energy recovery with up to 85% thermal effectiveness. This industrial air-to-air heat exchanger minimizes cross-contamination risks, reducing energy use and operating costs while improving sustainability.
Highlights
- Cost-effective energy recovery
- Energy cost savings
- Easy to install, operate and maintain
- Standard compact designs
- Insulation (with or without)
- Available in aluminum or stainless steel construction