Would you prefer to visit the website in this country and language?

Exhaust Air Duct

Efficiently transport contaminated stable indoor air outdoors using the Munters Exhaust Air Duct. This exhaust air system for farms of all sizes saves energy while providing an animal-friendly climate.

Highlights

  • Large selection of duct diameters
  • Air capacity from 5,000 m3/h (2,900 cfm) to 52,000 m3/h (30,600 cfm)
  • Sound reduction up to 12 dB(A)
  • Prevents condensation with 0.022 W/mK insulation
  • Reinforced polyester covering layers
  • Chemical-resistant and easy-to-clean

Products in this series

ModelProduct sheet
Exhaust Air Duct