Dehumidification systems
LDP
Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.
Highlights
- Easily achieves extremely low supply dew points (< -40°F DP)
- Handles air inlet conditions from 100% return air to 100% outside air
- Gas, steam or electric reactivation as standard
- Compact design and minimized footprint
- Cost-effective, standardized design
- Optimized to deliver 30-45% energy savings vs. industry standard
Products in this series
| Model |
|---|
| LDP-3000 |
- Allen Bradley PLC
- Available in different materials (stainless steel, galvanized steel, or plastic)
- Configurable pre- and post treatment
- Dewpoint sensor
- Outdoor version
- Process fans
- Regeneration (gas, electric, steam, heat)