Heaters

VariMax™ OTH

The Munters VariMax OTH (Once-Through Heater) is a high-efficiency, indirect-fired gas heater that supplies hot, contaminant-free process air to industrial applications. It has efficiencies between 70% and 85% depending on the airflow volume, inlet temperature and firing rate.

Highlights

  • Energy-efficient, contaminant-free process air
  • Heat transfer efficiency up to 85%
  • Low total cost of ownership
  • Fast payback time
  • Standard designs
  • Extensive application knowledge

Products in this series

ModelProduct sheet
VariMax™ OTHView

  • Available in different materials (stainless steel, galvanized steel, or plastic)
  • Insulation (with or without)