Installation, start-up and commissioning for dehumidification equipment

Optimal performance from the start
Correct installation is critical to optimizing equipment performance. If needed, our service technicians can be on site to support the contractors installing your equipment and confirm it is ready for start-up. When starting up your equipment, we will set the unit parameters to achieve the performance specified, and provide documentation that confirms your unit meets design criteria.
If full system commissioning is required after the completion of start-up, our service technicians are also available to support third-party commissioning.

Munters Lifecycle Care
During its long lifetime, your Munters equipment goes through four lifecycle phases. No matter the phase, our service products and solutions ensure optimal operation and performance. Our offer covers everything from installation and thorough preventive maintenance to upgrades and help in designing the best replacement solutions when it’s finally time to renew your equipment.