Bulk material handling

Conditions and challenges
Storing dry bulk materials in silos or transporting powders in pneumatic conveying systems can be problematic. Reduced product quality, lost production, blocked pipes, and a need for intensive regular equipment maintenance cause lower productivity and higher production costs.
Pneumatic conveying is also affected by increases in air pressure, which increases the likelihood of condensation forming. The moisture regain due to condensation causes many ingredients and powder to stick together. As a result, these products build-up in conveying lines.
What we can do for you
Munters provides a preventive solution by controlling the relative humidity and the dew point of the air. Our desiccant dehumidifier has been widely used to prevent condensation and other moisture-related problems, and effectively controls humidity, both in double and single-wall silos. By preventing lumps forming, there is no need for "mechanical solutions".
Our solution – your benefit
A RH of 65 percent or higher will often cause mold growth. Munters dehumidifier keeps the air inside silos at a safe humidity, thus preventing sanitation and handling difficulties such as bacterial growth as well as coagulation of the powder and chemicals on the silo walls, during storage. Our solution secures the right conditions for transported, stored powders and give you many years of trouble free operation.