Ilmankuivainjärjestelmät
LDP
Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.
Kohokohdat
- Easily achieves extremely low supply dew points (< -40°F DP)
- Handles air inlet conditions from 100% return air to 100% outside air
- Gas, steam or electric reactivation as standard
- Compact design and minimized footprint
- Cost-effective, standardized design
- Optimized to deliver 30-45% energy savings vs. industry standard
- Allen Bradley PLC
- Saatavana eri materiaaleista (ruostumaton teräs, galvanoitu teräs tai muovi)
- Määritettävä esi- ja jälkikäsittely
- Kastepisteanturi
- Ulkoversio
- Kuivattavan ilman puhaltimet
- Regenerointi (kaasu, sähkö, höyry, lämpö)