Kannettavat ilmankuivaimet

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Kohokohdat

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Tämän sarjan tuotteet

MalliL x S x K (mm)TuoteselosteKäyttöohje
MCS300400 x 400 x 605

OtsikkoLatauslinkki
MCS300-PS-SV-200912Tuote-esiteRuotsiNäytä
MCS300-PS-EN-200912Tuote-esiteEnglantiNäytä
MCS300 Accessories-PS-DA-202011Tuote-esiteTanskaNäytä
Filterbox MCS300-PS-DA-202011Tuote-esiteTanskaNäytä
MCS300 C300-PS-DA-201201Tuote-esiteTanskaNäytä
MCS300-PS-DA-201006Tuote-esiteTanskaNäytä

Tapaustutkimukset