Would you prefer to visit the website in this country and language?

LF Filtre à lumière

A light filter is an ideal accessory required to reduce light entry through ventilation equipment, such as fans and air inlets.

Highlights

  • Optimal light reduction performance combined with low pressure drop
  • Housing frame made of strong precoated and galvanized sheet-steel
  • Vanes made of high-resistance polypropylene with UV protection
  • Special design of vertical plastic vane media with reduced pressure drop
  • Air passing through the vanes ensures self-cleaning
  • Simple installation
  • Special clips supplied for easy mounting on a fan

Produits de cette série

ModèleFiche produit
LF24 Filtre à lumièreVoir
LF30 Filtre à lumièreVoir
LF36 Filtre à lumièreVoir
LF50 Filtre à lumièreVoir