Home Products Air Distribution Circulation fans Munters Euroemme EMS

Circulation fans

Munters Euroemme EMS

Circulation fans

Highlights

  • Up to 42,000 m³/h airflow
  • Up to 50% energy savings with EMS50 E-line

  • Quiet belt-drive system

  • Special anti-corrosion coating

  • Different sizes available, from 30″ to 50″

User Manual

User Manual

Reliable air circulation for poultry and dairy houses

The EMS series is a proven, long-standing solution for air circulation in poultry houses and dairy barns. These belt-driven fans are engineered for high but quiet airflow with low energy use, supporting animal comfort without sacrificing performance.
Available in 30”, 36”, and 50” sizes, each fan features a Munters Protect-coated housing and 6-blade propeller for superior resistance against corrosion, along with a low-speed motor to reduce both noise and wear – ensuring durability in harsh environments.

EMS30-rear view-608

The EMS advantage

Energy efficiency and airflow precision with E-line

The EMS50 E-line version integrates a high-efficiency EC motor that reduces power consumption by up to 50% and allows variable-speed control, adjusting airflow to your real-time needs.

Durable, corrosion-resistant build

The housing, propeller, and conveyor are treated with Munters Protect coating, proven in aggressive, ammonia-rich environments. Internal components like the die-cast aluminium hub and v-belt pulley add long-term reliability.

Easy to install and maintain

Ceiling-mounting is simple thanks to threaded bushes on the side panels. The wire mesh guard is split into two sections, giving you easy access for fan cleaning and servicing without dismantling the entire unit.

Product models

ModelSizePropellerDriveMotor type
EMS5050”6 blades, coated steelBelt1 hp, 1.5 hp
EMS3636”6 blades, coated steelBelt0.75 hp, 1 hp
EMS3030”6 blades, coated steelBelt0.5 hp, 0.75 hp
EMS50 E-line50”6 blades, coated steelBelt2.5 hp (EC)

RELATED PRODUCTS