Systèmes de déshumidification

LDP

Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.

Points forts

  • Easily achieves extremely low supply dew points (< -40°F DP)
  • Handles air inlet conditions from 100% return air to 100% outside air
  • Gas, steam or electric reactivation as standard
  • Compact design and minimized footprint
  • Cost-effective, standardized design
  • Optimized to deliver 30-45% energy savings vs. industry standard

  • Allen Bradley PLC
  • Disponible en différents matériaux (acier inoxydable, acier galvanisé ou plastique)
  • Configurable pré- et post-traitement
  • Capteur de point de rosée
  • Version extérieure
  • Ventilateurs d’air à traiter
  • Régénération (gaz, électrique, vapeur, chaleur)