Home Products Air Heating Water heaters Munters Reventa Twinpipes Plus

Radiant heating systems

Munters Reventa
Twinpipe Plus

Radiant heating systems

Highlights

  • Delivers comfortable warmth through radiant heat
  • Eliminates need for installation sealing
  • U-connector reduces pipe connections by up to 60%
  • Energy-efficient anodized aluminum construction
  • Quick, direct mounting for easy installation
  • Lightweight and easy to clean
  • Available in 4, 5, or 6-meter lengths

User Manual

User Manual

Ideal for preheating and fresh air diffusion

The Twinpipe Plus provides consistent, draft-free radiant heat for poultry and pig housing. Its innovative design ensures uniform warmth without excessive airflow, making it perfect for preheating spaces and integrating with fresh air diffusion systems.

Twinpipe Plus-rear view-608

The Twinpipe Plus advantage

Powerful, even heat output

Generates 300 watts of radiant heat per meter, ensuring uniform heat distribution for optimal animal comfort. The anodized aluminum surface maximizes heat transfer for efficient performance.

Installation time & cost savings

A unique U-connector design reduces pipe joints by up to 60%, lowering installation time and material costs. Direct mounting allows seamless integration into the animal area without major modifications.

Flexible and easy to maintain

Available in 4, 5, and 6-meter lengths with a 3/4″ pipe connection, the Twinpipe Plus adapts to different housing layouts. Its lightweight, anodized surface is easy to clean, ensuring long-term durability and hygiene.

RELATED PRODUCTS