Aggiunta strutturata

Aggiunta strutturata aggiuntiva Vantage

Munters Vantage® Additional® High-Capacity Structured Packing provides significant margins on throughput over traditional packing. The unique texture of packing provides exceptional liquid spreading characteristics. Vantage® Additional® packing provide higher capacity with lower pressure drop and better efficiency than traditional packings. Customize the surface area or corrugation crimp size to optimize performance.

Punti salienti

  • Higher throughput
  • Low pressure drops
  • Good efficiency
  • Versatile
  • Improved turndown ratio

    Prodotti di questa serie

    Modello
    Vantage 200 Additional
    Vantage 250 Additional
    Vantage 350 Additional
    Vantage 450 Additional
    Vantage 750 Additional
    Vantage WM BX Additional

    • Disponibile in vari tipi di acciaio