Sistemi di deumidificazione
LDP
Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.
Punti salienti
- Easily achieves extremely low supply dew points (< -40°F DP)
- Handles air inlet conditions from 100% return air to 100% outside air
- Gas, steam or electric reactivation as standard
- Compact design and minimized footprint
- Cost-effective, standardized design
- Optimized to deliver 30-45% energy savings vs. industry standard
- Allen Bradley PLC
- Disponibile in diversi materiali (acciaio inossidabile, acciaio zincato o plastica)
- Pre- e post-trattamento configurabili
- Sensore del punto di rugiada
- Versione per esterni
- Ventilatori dell'aria di processo
- Rigenerazione (gas, elettricità, vapore, calore)