Would you prefer to visit the website in this country and language?

IL

IL air inlets are designed to be used as ceiling-mounted inlets in livestock houses.

Highlights

  • Manufactured in durable white UV stabilized polystyrene
  • Different models with heights ranging from 100 to 200mm
  • Main door moulded in two pieces preventing deformation
  • Main door with an insulated core, preventing condensation on the inside
  • Integrated aluminum profiles in the main door prevent warping
  • Main door has a rubber seal on the sides for tight sealing
  • Easy installation

このシリーズの製品

モデル製品シート
IL表示