라이트 필터
LF
A light filter is an ideal accessory required to reduce light entry through ventilation equipment, such as fans and air inlets.
주요 특징
- Optimal light reduction performance combined with low pressure drop
- Housing frame made of strong precoated and galvanized sheet-steel
- Vanes made of high-resistance polypropylene with UV protection
- Special design of vertical plastic vane media with reduced pressure drop
- Air passing through the vanes ensures self-cleaning
- Simple installation
- Special clips supplied for easy mounting on a fan
같은 시리즈 제품
| 모델 |
|---|
| LF24 |
| LF30 |
| LF36 |
| LF50 |