라이트 필터

LF

A light filter is an ideal accessory required to reduce light entry through ventilation equipment, such as fans and air inlets.

주요 특징

  • Optimal light reduction performance combined with low pressure drop
  • Housing frame made of strong precoated and galvanized sheet-steel
  • Vanes made of high-resistance polypropylene with UV protection
  • Special design of vertical plastic vane media with reduced pressure drop
  • Air passing through the vanes ensures self-cleaning
  • Simple installation
  • Special clips supplied for easy mounting on a fan

    같은 시리즈 제품

    모델
    LF24
    LF30
    LF36
    LF50