Draagbare ontvochtigers
MCS
The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.
Hoogtepunten
- High efficiency dehumidification at -20°C/+40°C
- Robust, reliable and energy-efficient
- Minimal footprint
- Easy to maintain
- Advanced, user-friendly control
- Integrated temperature control alert
Producten in deze serie
| Model | B x D x H (mm) | Productblad | Gebruikershandleiding |
|---|---|---|---|
| MCS300 | 400 x 400 x 605 |
| Titel | Downloadlink | ||
|---|---|---|---|
| MCS300-PS-SV-200912 | Productblad | Zweeds | Bekijken |
| MCS300-PS-EN-200912 | Productblad | Engels | Bekijken |
| MCS300 Accessories-PS-DA-202011 | Productblad | Deens | Bekijken |
| Filterbox MCS300-PS-DA-202011 | Productblad | Deens | Bekijken |
| MCS300 C300-PS-DA-201201 | Productblad | Deens | Bekijken |
| MCS300-PS-DA-201006 | Productblad | Deens | Bekijken |